??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
RC-03 - Rondelle cylindrique épaulée gauche trou conique, acier [TFHC]
Nomenclature
LYPSIS - RC-03 - 0157296
CODE
C-Lypsis
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
90
E
[mm]
E4
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
M
Vis
M5
MVAL
[mm]
5
C
[mm]
K
[mm]
11.2
L
[mm]
3.12