您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO A 660 IP 161 Z
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Bases with 3 plates ISO
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mandelli/iso_piastre_basi/base_3piastre/iso_base_3piastre_acd_asmtab.prj},{NB=ISO A660IP(32)(125-0)161Z},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C1=48},{C2=48},{C3=33},{COL=IP},{L1=125},{L2=0},{DD2=32},{DD1=30},{DD=32},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z},{W=99.0},{PPATH=iso_base_3piastre_acd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
ISO Standard steel die sets - 3 plates - 2 pillars
Bill of material
ISO A 660 IP 161 Z
TYPE
Type
A
C
D
A
C
D
SIZE
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
C2
48
48
mm
C3
33
33
mm
COL
Pillar type
IP
IEP
IR
IER
IP
IEP
IR
IER
L1
125
140
160
180
200
224
250
280
315
355
400
450
500
125
140
160
180
200
224
250
280
315
355
400
450
500
mm
L2
-
-
mm
DD2
d2
32
32
mm
DD1
d1
30
30
mm
BS
Bushing type
161
162
163
171
172
173
181
182
183
191
192
193
194
161
162
163
171
172
173
181
182
183
191
192
193
194
CM
Clamps positions
Z
X
Z
X
AAXB
a x B
256 x 250
256 x 250
BBXA
b x A
178 x 400
178 x 400
CCXA
c x A
106 x 400
106 x 400
W
Weight
99.0
99.0
kg
G1
Bush-cage
ISO 430
G2
Pillar-bush
ISO 420
G3
Bush-cage
ISO 430