??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
Maska
Description
Bushing SH - QD Bushing
Bill of material
SHX1
PN
Part Number
BORE
Bore
INCH
A
3/8 INCH
B
1.871 INCH
D
2.688 INCH
E
7/8 INCH
F
3/4 INCH
G
1/4 INCH
H
1/8 INCH
L
1 1/4 INCH
M
Bolt Circle M
2 1/4 INCH
CS
Cap Screws Required NC Grade 5
3=1/4 X1-3/8 INCH
SS
Set Screw Dimensions
1/4-20 UNC x 1/4" INCH
WEIGHT
Average Weight
0.9 Lbs