??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Maska
Description
Bushing SH Metric - QD Bushing
Bill of material
SHX22MM
PN
Part Number
BORE
Bore
Inch
A
3/8 Inch
B
1.871 Inch
D
2.688 Inch
E
7/8 Inch
F
3/4 Inch
G
1/4 Inch
H
1/8 Inch
L
1 1/4 Inch
M
Bolt Circle M
2 1/4 Inch
CS
Cap Screws Required NC Grade 5
3=1/4 X1-3/8 Inch
SS
Set Screw Dimensions
1/4-20 UNC x 1/4" Inch
WEIGHT
Average Weight
0.9 Lbs