??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Maxon Motor
Description
352365
Bill of material
110314_GP13A_0_2NM_2ST_SL
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
6613
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1 °
AXIAL_PLAY
axial play
0.02 - 0.1 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
16 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.025 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
8 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
0.2 Nm
MAX__EFFICIENCY
max. efficiency
91 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
100 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
0.3 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
1.5 mm
MAX__RADIAL_LOAD
max. radial load
8 N, 6 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
33 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
49 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
1
OUTER_DIAMETER
outer diameter
13 mm
RADIAL_PLAY
radial play
max. 0.055 mm, 6 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-40...+100 °C
REDUCTION
reduction
5.1 1
VERSION
version
Standard version
WEIGHT
weight
11 g
NAME
name