您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
MDT063MM0001SMT1-DV/P11K00
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Double rod cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_doppio_stelo/doppio_04_asmtab.prj},{NB=MDTMT1-DV634545105110101100000000000},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{C=120},{B1=55},{CH=36},{XX1=0},{G=55},{E=90},{EENDM=20.955},{D=30},{S=18},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{VD=14},{XG=70},{WH=33},{Y=71},{TG=64.3},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{E1=90},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{AMX=0},{ADX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MT1-DV - Double rod head trunnion
Bill of material
MDT063MM0001SMT1-DV/P11K00
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
MT1-DV
SIZE
Bore Ø
63
63
mm
MM
Front rod Ø
45
45
mm
MM2
Rear rod Ø
45
28
36
45
28
36
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
TDS
Cushioning
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
TDT
Special machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
TDT2
Rear rod end type
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
SA
Air bleeds
No
Front and rear air bleed
Front air bleed
Rear air bleed
No
Front and rear air bleed
Front air bleed
Rear air bleed
GUA
Seals
Standard
Low friction seals
Seals for high temperatures and/or agressive fluids
Standard
Low friction seals
Seals for high temperatures and/or agressive fluids
DIS
Spacers
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
DISINF
Spacers info
-
PC1
Position of front connection
1
3
1
3
PC2
Position of rear connection
1
2
3
4
1
2
3
4
RF1
Position of front cushioning
0
0
RF2
Position of rear cushioning
0
0
PSA1
Position of front air bleed
0
0
PSA2
Position of rear air bleed
0
0
IND1
Front inductive sensor
0
0
IND2
Rear inductive sensor
0
0
CON1
Front connector type
-
-
CON2
Rear connector type
-
-
ASX
Front rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
AMX
Intermediate accessory
No
Trunnion mounting block (ISO 8132)
No
Trunnion mounting block (ISO 8132)
ADX
Rear rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
A
45
45
mm
A1
-
mm
A2
45
45
mm
A12
-
mm
B
f8 Ø
60
60
mm
B2
f8 Ø
60
60
mm
CH
36
36
mm
CH2
36
36
mm
XX
-
-
mm
F
15
15
mm
G
55
55
mm
EE
(BSP)
1/2''
1/2''
Inch
KK
(Metric)
M33x2
M33x2
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
M33x2
M33x2
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
TC
89
89
mm
TD
f8 Ø
32
32
mm
TL
25
25
mm
TT
88
88
mm
UT
139
139
mm
VD
14
14
mm
XG
70
70
mm
WH
33
33
mm
Y
71
71
mm
ZB3
226
226
mm
ZJ3
160
160
mm
PESO
Cylinder weight
9.10
9.10
kg