您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
230G250005XP21
Metalwork
Actuators
Compact cylinder CCIV
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{metalwork/actuators/comp_cyl_cciv/comp_cyl_cciv_asmtab.prj},{NB=230G250005XP21/0-0-0-0--},{DI=25},{TYPE=23},{VE=0},{EX=G},{HUB=5},{HUBST=0},{MAT=X},{SE=P},{ELCON=2},{PNFIT=1},{AC1=0},{AC2=0},{AC3=0},{AC4=},{AC5=},{PPATH=parts/comp_cyl_cciv_asmtpl.prj},{A=40.5},{CH1=17},{D=41.5},{G=46.5},{L=19.0},{N=52},{R=M10x1.25},{S=22},{S1=5.5},{L1=26.0},{Q=53},{T=15},{U=13÷24},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Metalwork
Description
Compact cylinder with integrated valve, series CCIV
Bill of material
230G250005XP21
CODE
230G250005XP21
230G250005XP21
DI
Bore
25
25
TYPE
Type
Compact cylinder centre distances to UNITOP male piston rod
Compact cylinder centre distances to UNITOP female piston rod
Compact cylinder centre distances to UNITOP male piston rod
Compact cylinder centre distances to UNITOP female piston rod
VE
Version
Double-acting
Double-acting
EX
Execution
No stick-slip
Magnetic
Non-magnetic
No stick-slip
Magnetic
Non-magnetic
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
確定
MAT
Material
Stainless steel piston rod and nut
Stainless steel piston rod and nut
SE
Seal
Polyurethane gaskets
Polyurethane gaskets
ELCON
Electrical connection
Plug-in
M8
Plug-in
M8
PNFIT
Pneumatic fittings
M7 port
Straight fitting 4 + silencers
Straight fitting 4 + silenced exhaust regulators
Straight fitting 6 + silencers
Straight fitting 6 + silenced exhaust regulators
M7 port
Straight fitting 4 + silencers
Straight fitting 4 + silenced exhaust regulators
Straight fitting 6 + silencers
Straight fitting 6 + silenced exhaust regulators
AC1
Front accessories
✔
PISTON ROD NUT - MODEL S
PISTON ROD NUT - MODEL S
ROD EYE - MODEL GA-M
ROD EYE - MODEL GA-M
COMPENSATION JOINT - MODEL GA
COMPENSATION JOINT - MODEL GA
FORK - MODEL GK-M
FORK - MODEL GK-M
SELF ALIGNING ROD COUPLER - MODEL GA-K
SELF ALIGNING ROD COUPLER - MODEL GA-K
AC2
Rear accessories
N/A ✔
N/A
AC3
Intermediate accessories
✔
FOOT - MODEL A
FOOT - MODEL A
FLANGE OPPOSITE COMPACT
FLANGE OPPOSITE COMPACT
HINGE - MODEL BA
HINGE - MODEL BA
HINGE - MODEL BA + MODEL BC
HINGE - MODEL BA + MODEL BC
REAR FLANGE - MODEL C
REAR FLANGE - MODEL C
AC4
Left sensors
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
SENSOR, VERTICAL INSERTION PNP NO 2 m HCR
SENSOR, VERTICAL INSERTION PNP NO 2 m HCR
SENSOR, VERTICAL INSERTION PNP NO 300 mm M8 HCR
SENSOR, VERTICAL INSERTION PNP NO 300 mm M8 HCR
AC5
Right sensors
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
SENSOR, VERTICAL INSERTION PNP NO 2 m HCR
SENSOR, VERTICAL INSERTION PNP NO 2 m HCR
SENSOR, VERTICAL INSERTION PNP NO 300 mm M8 HCR
SENSOR, VERTICAL INSERTION PNP NO 300 mm M8 HCR
A
40.5
40.5
mm
B
26.0
26.0
mm
CH1
17
mm
D
41.5
41.5
mm
G
46.5
46.5
mm
L
19.0
19.0
mm
N
52
52
mm
R
M10x1.25
mm
S
22
mm
S1
5.5
5.5
mm
L1
26.0
26.0
mm
Q
53
53
mm
T
15
15
mm
U
13÷24
13÷24
mm
WG
Weight
263.65
263.65
g