??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
2 independent way rotary joint
Bill of material
W0514101101
CODE
Code
A
mm
B
65 mm
C
D
E
mm
F
mm
G
2 mm
H
5 mm
I
mm
L
mm
M
mm
N
mm
O
mm
Q
mm
R
6.3 mm
S
50 mm
T
10 mm
U
mm
V
mm
V1
mm
Z
mm
CH
mm
RPM
r.p.m.