??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Milwaukee Valve
Description
BA 100 P2 - Ball Valves
Bill of material
BA100-P2-1-1/4
PN
Part No.
VS
Valve Size
Pouce
DWQ
Drinking Water Quality
ECT
End Connection Type
Press Ends
BOMAT
Body Material
Cast Bronze
BSMAT
Ball/Stem Material
MATL
Material List
Material/Specification
A
Pouce
STDI
STD Insertion
Pouce
B
Pouce
D
Pouce
E
Pouce
WT
Weight
lbs
LOD
Level of Details
PR
Pressure Ratings
200 psig @ 250°F