??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Milwaukee Valve
Description
30 Series - 3-Piece Full Port Ball Valve
Bill of material
30CS0F-02-LL-034
PN
Part no.
VS
Valve Size
Inch
BOMAT
Body Material
BSMAT
Ball/Stem Material
Stainless Steel (316)
ECT
End Connection Type
PORT
Port Size
Full Port
SEMAT
Seat Material
Reinforced PTFE
OP
Operator
Stainless Latch-Lock Handle
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
0.00 Inch
G
0.00 Inch
H
Inch
I
Inch
J
Inch
K
L
Inch
M
Inch
N
P
Inch
R
Inch
S
Inch
CV
Cv
MATL
Material List
Material/Specification
LOD
Level of Details
WT
Weight
lbs