??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
STL2004BS-K1 - Brush-grommet
Bill of material
STL2004BS-K1
ORDERNO
Order number
STL2004BS-K1
FL
Bristle field length
100 mm
GL
Overlall length
170 mm
AM
Cut-out dimension
134 mm
MAT1
Body material
Aluminium / ABS / AL / ABS (black (RAL 900))
MAT2
Bristle material
Polyvinyl chloride (black (RAL 900))
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
10 PCS
INFO
Info
Bristle diameter 0.30 / 0.40