??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
STL2004BS-K3 - Brush-grommet
Bill of material
STL2004BS-K3
ORDERNO
Order number
STL2004BS-K3
FL
Bristle field length
300 mm
GL
Overlall length
370 mm
AM
Cut-out dimension
334 mm
MAT1
Body material
Aluminium / ABS / AL / ABS (black (RAL 900))
MAT2
Bristle material
Polyvinyl chloride (black (RAL 900))
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
10 PCS
INFO
Info
Bristle diameter 0.30 / 0.40