??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Misumi
Description
GSFJ, GPSFJ - Shafts Solid Type
Bill of material
GSFJ13-25
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WALT3
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT6
V Groove
VC
VC 1mm Increment
mm
WVC
WVC 1mm Increment
mm
F
F 1mm Increment
mm
WALT6
W
0 mm