??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SFHMEU,PSFHMEU - Linear Shafts / Stepped on Both Sides / External Thread / Wrench Flat / Radial Bore / h6,h7 / cf53 / EN1.1213 With Cross-Drilled Hole
Bill of material
SFHMEU15-25-F2-B0-P4-T2-S0-Q4-H4
PN
Part Number
TYPE
Type
SFHMEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
ALT10
Shaft End Q Change to Fine Thread
QMC
QMC(Fine) Selection
QMS
QMS(Fine) Selection
Q
Q Selection
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
DD
d
mm
Y
(Y) Max.
500 mm
LSR
Left Side R
0.3 mm
RSR
Right Side R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT16
Shaft End P Undercut
PC
0.0 mm
GGALT16
g
0.0 mm
ALT17
Shaft End Q Undercut
QC
0.0 mm
GGALT17
g
0 mm