??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SFINEU,PSFINEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / Internal Thread with Centring Hole / h6,h7 / cf53 / EN1.1213 One End Threaded
Bill of material
SFINEU18-27-F2-B0-P5-N4
PN
Part Number
TYPE
Type
SFINEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
N
N Selection
V
V Hole Diameter
mm
LL
l Hole Depth
mm
Y
(Y) Max.
mm
R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
WSC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm