??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFJSEU,PSFJSEU - Linear Shafts / One-Sided Keyway / External Thread / Internal Thread / Two-Sided Keyway / h6,h7 / cf53 / EN1.1213 Solid, One End Grooved
Bill of material
SFJSEU16-30-G5-Q5
PN
Part Number
TYPE
Type
SFJSEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
D1
mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm