??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFTGEU,PSFTGEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / Conical / h6,h7 / cf53 / EN1.1213 One End Tapered, One End Stepped and Tapped
Bill of material
SFTGEU16-50-F2-P6-J10-M3
PN
Part No.
TYPE
Type
SFTGEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
Y
(Y) Max
mm
R
0.3 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT24
Tapered Tip Angle
AC
deg