??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFTNEU,PSFTNEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / Conical / h6,h7 / cf53 / EN1.1213 One End Tapered, One End Threaded
Bill of material
SFTNEU16-50-F2-B0-P4-J10
PN
Part No.
TYPE
Type
SFTNEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
P
P Selection
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
Y
(Y) Max
mm
R
0.3 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT24
Tapered Tip Angle
AC
deg