??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
E-BSFM - Economy type ball spline solid shaft round flange nut one end female thread type
Bill of material
E-BSFM13-60-M4
PN
Part Number
D
Dh8
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
D1
mm
D2
mm
L1
mm
H
mm
W1
W
mm
PCD
P.C.D
mm
X
mm
Y1
Y
mm
Z
mm
UU
u
mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
mm
HH
h
0 mm
ALT3
Addition of Nut Number
ALT4
Surface Treatment