??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KS60, C-KSC60 - Economy Actuators KS60Quad/KSC60Cap Plate Type
Bill of material
C-KS6005-B1-150-F0
PN
Part Number
C-KS6005-B1-150-F0
TS
Type Selection
CUS
Custom
SP
Specification
60
L
Lead
B
Block Qty
L1
Rail Length L1
mm
MMA
Metric Motor Adaptors
ALT1
Sensor Quantity
L2
Base Overall Length L1
220 mm
STB
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
HARDB
Hardness of Base (Rail)
58~62 HRC
MATBL
Material of Block
20CR
MATMB
Material of Motor Bracket
Alumium Alloy
STMB
Surface Treatment of Motor Bracket
Black annodizing
STBL
Surface Treatment of Block
Low Temperature Black Chrome Plating
HARDBL
Hardness of Block
HRC58~62
STSSBH
Surface Treatment of Support Side Bearing Holder
Black Anodizing
MATBS
Material of Ball Screw
JIS-SCM415 Alloy Steel
GN
Greese Nipple
BTC
Body Transparent Cover
MTC
Motor Transparent Cover
ALT2
Keyway on Step (at the end)
KC
KC 1mm Increment
mm
ALT3
Keyway on Step (dim. specified)
K
K 1mm Increment
mm
S
S 1mm Increment
mm
BB
b
3 mm
TT
t
1.8 mm
ALT4
Set Screw Flat on Step
SC
SC 1mm Increment
mm