??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
KMRC75-S - Single Axis Robot Full Cover type KMRC75 - Straight type
Bill of material
KMRC75-S10-N100-R5
PN
Part Number
KMRC75-S10-N100-R5
TYPE
Type
KMRC75
MOD
Motor direction
S (straight)
BRA
Motor Bracket
BL
Block
N (normal)
STROKE
Stroke 100mm Increment
mm
Enter value for STROKE
Stroke 100mm Increment
mm
cm
inch
ft
SE
Sensor (standard 3 sensors attachments)
LEAD
Lead
ALT1
Change the color of the body
ALT4
Change low-dust grease
ALT5
Grease Nipples for Single Axis Robot
ALT7
Change the coupling part to a transparent cover
ALT8
Attachment of Inspection Report