??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM3005, LXM3010 - Single Axis Actuator - LX30 - Motored Standard Type
Bill of material
LXM3005-A2E-AM10E-3-2-R-150
PN
Part No.
LEAD
Lead
mm
MATB
Material of Base
Carbon Steel
STB
Surface Treatment of Base
Low Temperature Black Chrome Plating
HARDB
Hardness of Base
Induction Hardened HRC58~64
MATBL
Material of Block
SCM415 Alloy Steel
STBL
Surface Treatment of Block
Low Temperature Black Chrome Plating
HARDBL
Hardness of Block
HRC58~62
BSD
Ball Screw Diameter
10 mm
MAA
Ma Allowable Static Moment
126 N*m
MBB
Mb Allowable Static Moment
126 N*m
MCC
Mc Allowable Static Moment
387 N*m
MS
Manufacturer Selection
MTS
Motor Type Selection
LCH
Load Capacity (Horizontal)
kg
ADS
Amplifier/Driver Selection
CA
Cable
NOS
Number of Sensors
SRP
Sensor and Rail Position
BL
L Base Length 50mm Increment
mm