??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BSX0801 - Precision Ball Screws C3 - Shaft Diameter 8
Bill of material
BSX0801-80
PN
Part No.
BSX0801-80
PG
Precision Grade
C3
THRD
Thread Dia.
08 mm
LEAD
Lead
01
MATTS
Material of Thread Shaft
JIS-SCM415 Alloy Steel
HARDTS
Hardness of Thread Shaft
Carburized 58~62HRC
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
23 mm
TD
Twisting Direction
Right
NOT
No. of Turns
1 turn, 3 line
BD
Ball Dia.
0.800 mm
AP
Axial Play
0 (Preloaded) mm
CD
Basic Load Rating C (Dynamic)
0.65 kN
CO
Basic Load Rating Co (Static)
1.60 kN
PT
Preload Torque
1.8 or Less N*cm
ALT1
No Machining on Support Side Thread End
ALT2
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT4
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT5
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT6
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm