??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BSX 1002, BSS 1002, BSSE 1002, BSSK 1002, BSSEK 1002 - Precision Ball Screws - Thread Diameter 10, Lead 2 - Precision Grade C3, C5 and C7
Bill of material
BSX1002-100
PN
Part No.
TYS
Type Selection
PG
Precision Grade
THRD
Thread Dia.
10 mm
LEAD
Lead
02
MATTS
Material of Thread Shaft
JIS-SCM415 Alloy Steel
HARDTS
Hardness of Thread Shaft
Carburized 58~62HRC
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
Y
43 mm
D
23 mm
D1
10 mm
A
mm
B
mm
T
5 mm
Z
mm
W
mm
V
31 mm
R
40 mm
C
31 mm
DD
d
4.5 mm
DD1
d1
0 mm
HH
h
0 mm
TD
Twisting Direction
Right
NOT
No. of Turns
2.5 Turns, 1 Line
BD
Ball Dia.
1.5875 mm
AP
Axial Play
mm
CD
Basic Load Rating C (Dynamic)
kN
CO
Basic Load Rating Co (Static)
kN
PT
Preload Torque
N*cm
GREASE
Grease Type Selection
ALT3
No Machining on Support Side Thread End
ALT4
Nut Direction
ALT2
No Retaining Ring Groove on Support Side Thread End
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT5
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT7
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm