??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
Misumi
Beschreibung
C-BSST3232, C-BSSTK3232, C-BSSC3232, C-BSSCK3232 - C-VALUE Rolled Ball Screws - Standard Nut - Shaft Dia. 32; Lead 32 Accuracy Grade C7, C10
Stückliste
C-BSST3232-300
PN
Teilenummer
AG
Präzisionskategorie
TS
Ausführung auswählen
SD
Gewinde-Ø
32 mm
LEAD
Steigung
32
L
L 1mm-Schritte
mm
Wert eingeben für L
L 1mm-Schritte
mm
cm
inch
ft
F
F (1mm Increment for C-BSSTK and C-BSSCK)
mm
P
P (1mm Increment for C-BSSTK and C-BSSCK)
mm
Y
160 mm
ALT12
No Machining on Both Ends
SWNC
S 1mm-Schritte
mm
FWNC
F 1mm-Schritte
mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Machining
Q
Q Auswahl
mm
G
G 1mm-Schritte
mm
ALT5
Change Support Side Shaft End Length
FC
FC 1mm-Schritte
mm
ALT6
Tapped Hole on Support Side Shaft End
MC
MC 1mm-Schritte
mm
ALT7
Wrench Flats on Fixed Side
ALT8
Keyway on Fixed Side Shaft End
KC
KC 1mm-Schritte
mm
ALT9
Keyway on Fixed Side Shaft End
K
K 1mm-Schritte
mm
S
S 1mm-Schritte
mm
ALT10
Flat Machined on Fixed Side Shaft End
SC
SC 1mm-Schritte
mm
SWC
JIS-SWC 1mm-Schritte
mm
SGC
SGC 1mm-Schritte
mm
ALT13
Dedicated temporary shaft is included