??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KZBE, KZBN, KZBC, KZBP, KZBF - Driving Shaft - One End Stepped -
Bill of material
KZBE20-100-P14-LA10
PN
Part Number
D
mm
TS
D & P Tolerance
HARD
Hardness
ST
Surface Treatment
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
LA
LA 0.5mm Increment
mm
Enter value for LA
LA 0.5mm Increment
mm
cm
inch
ft
ALT1
Shaft End P Threaded Left End
MA
MA 1mm Increment
mm
MSA
MSA 1mm Increment
mm
MMA
MMA 1mm Increment
mm
ALT4
Shaft End D Threaded Left End
MD
MD 1mm Increment
mm
MSD
MSD 1mm Increment
mm
MMD
MMD 1mm Increment
mm
ALT2
Shaft End D Threaded Right End
MB
MB 1mm Increment
mm
MSB
MSB 1mm Increment
mm
MMB
MMB 1mm Increment
mm
ALT5
Tapped Ends
NA
NA(Coarse) Selection
NBALT5
NB(Coarse) Selection
ALT7
Shaft End P Retaining Ring Groove
TA
TA 1mm Increment
mm
DDALT7
d
0.0 mm
MMALT7
m
0.00 mm
ALT6
Shaft End D Retaining Ring Groove
TC
TC 1mm Increment
mm
TB
TB 1mm Increment
mm
DDALT6
d
0.0 mm
MMALT6
m
0.00 mm
ALT9
Shaft End P Key Groove
KA
KA 1mm Increment
mm
HAALT9
HA 1mm Increment
mm
ALT10
Shaft End D Key Groove
KB
KB 1mm Increment
mm
HBALT10
HB 1mm Increment
mm
KC
KC 1mm Increment
mm
HCALT10
HC 1mm Increment
mm
ALT12
Shaft End P Key Groove + Set Screw Flat
ZA
ZA 1mm Increment
mm
HAALT12
HA 1mm Increment
mm
AAALT12
AA 30degree Increment
deg
PH
H
0 mm
ALT13
Shaft End D Key Groove + Set Screw Flat
ZB
ZB 1mm Increment
mm
HBALT13
HB 1mm Increment
mm
ABALT13
AB 30degree Increment
deg
ZC
ZC 1mm Increment
mm
HCALT13
HC 1mm Increment
mm
ACALT13
AC 30degree Increment
deg
DH
H
0 mm
ALT15
Shaft End P Wrench Flats
SA
SA 1mm Increment
mm
WALT15
W1
0.0 mm
LLALT15
l
0 mm
ALT16
Shaft End D Wrench Flats
SC
SC 1mm Increment
mm
WALT16
W
0 mm
LLALT16
l
0 mm
ALT18
Shaft End P 2 Set Screw Flats (Angle Specified))
WA
WA 1mm Increment
mm
GA
GA 1mm Increment
mm
AAALT18
AA 30degree Increment
deg
ALT19
Shaft End D 2 Set Screw Flats (Angle Specified))
WB
WB 1mm Increment
mm
GB
GB 1mm Increment
mm
ABALT19
AB 30degree Increment
deg
WC
WC 1mm Increment
mm
GC
GC 1mm Increment
mm
ACALT19
AC 30degree Increment
deg