??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHQ, SFRMHQ, PSFRMHQ, SSFRMHQ, NSFRMGQ, SFRMGQ, PSFRMGQ, SSFRMGQ, NSFRHQ, SFRHQ, PSFRHQ, PPSFRHQ, SSFRHQ, SSSFRHQ, NSFRQ, SFRQ, PSFRQ, PPSFRQ, SSFRQ, SSSFRQ, HFRQ, PHFRQ, AHFRQ - Rotary Shafts - Both Ends Stepped -
Bill of material
NSFRMHQ17-24-F2-P5-T2-Q5
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P & Q Tolreance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
ALT8
Shaft End P Key Groove on Shaft End
PKC
PKC 0.1mm Increment
mm
ALT14
Shaft End Q Key Groove on Shaft End
QKC
QKC 0.1mm Increment
mm
ALT21
Keyway on Step P (Position Specfied)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT22
Keyway on Step Q (Position Specfied)
QQ
QQ 0.1mm Increment
mm
QK
QK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step P
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT24
Multiple Keyways on Step Q
QV
QV 0.1mm Increment
mm
QW
QW 0.1mm Increment
mm
ALT27
Retaining Ring Groove at D
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
ALT29
Retaining Ring Groove at Step Q
TTALT29
TT 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
HALT4
H
0 mm
ALT25
Set Screw Flat on Step P
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
ALT26
Set Screw Flat on Step Q
QFC
QFC 1mm Increment
mm
RC
RC 1mm Increment
ALT10
2 Set Screw Flats at both ends
KWC
KWC 1mm Increment
mm
ALT11
Chamfering Depth Configurable
WC
WC 0.1mm Increment
mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DD
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT33
Step Chamfering
CPALT33
CP Selection
CQALT33
CQ Selection
ALT30
Tapping
PM
PM Selection
mm
QM
QM Selection
mm
ALT34
Through Tapped
TCJ
TCJ 1mm Increment
mm
WTCJ
WTCJ 1mm Increment
mm
XT
X 1mm Increment
mm
TM
-
ALT35
Through Hole
HCJ
HCJ 1mm Increment
mm
WHCJ
WHCJ 1mm Increment
mm
XH
X 1mm Increment
mm
HP
0 mm