??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NSFR_ _, SFR_ _, PSFR_ _, SSFR_ _ - Rotary Shafts - Ends Shape Combination Type
Bill of material
NSFRAA-D6-L20
PN
Part Number
NSFRAA-D6-L20
TS
Type Selection
NSFR_ _, SFR_ _, PSFR_ _, SSFR_ _
MAT
Material
ST
Surface Treatment
LES
Left End Shape
RES
Right End Shape
D
D 1mm Increment
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
ALT13
Shaft End P Fine Thread (Male Thread)
F
F 0.1mm Increment
mm
B
B 1mm Increment
mm
H
H 1mm Increment
mm
PMC
PMC (Fine) Selection
CM
M Selection
P
P 1mm Increment
mm
M
M Selection
R
R 1mm Increment
mm
ALT18
Shaft End Q Fine Thread (Male Thread)
T
T 0.1mm Increment
mm
S
S 1mm Increment
mm
U
U 1mm Increment
mm
QNC
QNC (Fine) Selection
CN
N Selection
Q
Q 1mm Increment
mm
N
N Selection
W
W 1mm Increment
mm
C
0.5 mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
CALT2
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
ALT8
Keyway on Step P (Position Zero from End Face)
PKC
PKC 0.1mm Increment
mm
ALT14
Keyway on Step Q (Position Zero from End Face)
QKC
QKC 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
HHALT34
h
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT12
Shaft End P Relief
ALT15
Shaft End Q Relief