??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Misumi
Description
NSFMRWS, SFMRWS, PSFMRWS, SSFMRWS, NSFHRWS, SFHRWS, PSFHRWS, PPSFHRWS, SSFHRWS, SSSFHRWS, NSFRWS, SFRWS, PSFRWS, PPSFRWS, SSFRWS, SSSFRWS, HFRWS, AHFRWS - Rotary Shafts - Both Ends Tapped - Wrench Flats
Bill of material
NSFMRWS17-20-M4-N4-SC0
PN
Part Number
TYPE
Type
NSFMRWS
TS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL2
l2
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
Angle Specified 2 Set Screw Flats
SFC
SFC 1mm Increment
mm
SGALT4
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT6
Retaining Ring Groove
TA
TA 0.1mm Increment
mm
TB
TB 0.1mm Increment
mm
DDALT6
d
0.0 mm
MM
m
0.00 mm
ALT31
Tapped Depth
ALT34
Through Tapped
TCJ
TCJ 1mm Increment
mm
WTCJ
WTCJ 1mm Increment
mm
XT
X 1mm Increment
mm
TM
-
ALT35
Through Hole
HCJ
HCJ 1mm Increment
mm
WHCJ
WHCJ 1mm Increment
mm
XH
X 1mm Increment
mm
HP
0 mm