??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Misumi
Description
NSFRRGA, SFRRGA, PSFRRGA, SSFRRGA, AHFRRGA - Rotary Shafts - Retaining Ring Grooves on Both Ends - Retaining Ring Groove Outside Datum
Bill of material
NSFRRGA13-15-P7
PN
Part Number
TYPE
Type
NSFRRGA
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
MM
m
mm
DD
d
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
ALT10
2 Set Screw Flats at both ends
KWC
KWC 1mm Increment
mm
ALT11
Chamfering Depth Configurable
WC
WC 0.1mm Increment
mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT32
Changes Part D Chamfering
CD