??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
NAUTRR, NAUTFR - Roller Follower Covered with Urethane - Separate Type - No Seal
Bill of material
NAUTRR8
PN
Part No.
TYS
Type Selection
MATB
Material of Body
52100 Bearing Steel or Equivalent
MATU
Material of Urethane
Shore A90 (Black)
OT
Ambient Operating Temperature (deg Celsius)
80 or Less
DD
d
mm
D
mm
DDRR
dr
mm
AA
a
0.0 mm
B
mm
B1
mm
RR
r
0.5 mm
EE
e
0.0 mm
FF
f
0.0 mm
AL
Allowable Load
N
RL
Revolution Limit
rpm
MASS
Mass
g