??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 11
HELP_VARIABLE
Company
Misumi
Description
KFSA, GKFSA, BKFSA, SKFSA, HKFSA, CKFSA, KKFSA, KGKFSA, KFSD, GKFSD, BKFSD, SKFSD, HKFSD, CKFSD, TKFSD - Locating Pins - Small Head with Tapered Type - Taper Angle Specified, DP Tolerance Selectable - Standard Type
Bill of material
KFSAMM6-P2.00-L5-B2.0-E0.5-A15
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
HARD
Hardness
DCS
D Class Selection
TSD
D Tolerance Selection
D
mm
DTOL
D Tolerance
mm
PCS
P Class Selection
TSP
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
C
mm
W
mm
ALT1
Guide Part Machining
ALT2
Radius
ALT3
Air Vent