??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Misumi
Description
SL-FSLNTA,SL-FSLNTD - Precision Cleaning Locating Pins for Fixtures - Precision Grade, Configurable - No Shoulder - Set Screw - No Surface Treatment
Bill of material
SL-FSLNTA10-P12.0-B3.0-L8
PN
Part Number
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LL1
l1
mm
DD
d
mm
R
mm
W
0.0 mm
EE
e
mm
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Tip Angle Change
RC
deg