??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPSTA, SH-SFPSTA, SHD-SFPSTA, SL-HFPSTA, SH-HFPSTA, SL-SFPSTD, SH-SFPSTD, SHD-SFPSTD, SL-HFPSTD, SH-HFPSTD - Precision Cleaning Locating Pins - Small Head, Tapered - Tapped - P, L, B Configurable
Bill of material
SL-SFPSTA10T-P7.00-L8-B3.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
W
(W)
0.0 mm
M
M (Coarse)
LL
l
mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT2
Spherical Tip
ALT3
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT4
Wrench Hole Machining
Q
0.0 mm