??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFPTMA, SH-SFPTMA, SHD-SFPTMA, SL-HFPTMA, SH-HFPTMA, SL-SFPTMD, SH-SFPTMD, SHD-SFPTMD, SL-HFPTMD, SH-HFPTMD - Precision Cleaning Locating Pins - Large Head Tapered Type - Bolt Fixing Standard Type - P, L, B Dimension Specified Type
Bill of material
SL-SFPTMA12-P15.00-L6-B7.0
PN
Part Number
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
0.5 mm
MM
m
mm
W
(W)
0.0 mm
DD
d
mm
DD1
d1
mm
H
mm