??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFSNKS, SH-SFSNKS, SHD-SFSNKS, SL-SPSNKS, SH-SPSNKS, SHD-SPSNKS, SL-STSNKS, SH-STSNKS, SHD-STSNKS, SL-SXSNKS, SH-SXSNKS, SHD-SXSNKS - Precision Cleaning Small Diameter Locating Pins - High Hardness Stainless Steel - Male Thread - Shoulder Type -
Bill of material
SL-SFSNKS2-L0-P1-B1-H2.1-T1
PN
Part Number
TSS
Tip Shape
CO
Cleaning Options
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1mm increment
mm
Enter value for B
B 0.1mm increment
mm
cm
inch
ft
H
H 0.1mm increment
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
mm
M