??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SKFSTA__, SH-SKFSTA__, SHD-SKFSTA__, SL-SKFSTD__, SH-SKFSTD__, SHD-SKFSTD__, SL-HKFSTA__, SH-HKFSTA__, SL-HKFSTD__, SH-HKFSTD__ - Precision Cleaning Locating Pins Small Head -Configurable Taper Angle / D and P Tolerance Selectable- Tapped
Bill of material
SL-SKFSTAMM10-P7.00-L11-B3.0-E0.5-A15
PN
Part No.
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
TSD
D Tolerance Selection
DTOL
D Tolerance
mm
TSP
P Tolerance Selection
PTOL
P Tolerance
mm
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
C
0.5 mm
W
(W)
mm
M
M (Coarse)
LL
l
mm
ALT1
Insertion Guide Machining
ALT2
Radius
ALT3
Air Vent