??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
STSST, STSSS - Small Diameter Locating Pins - Standard - Shoulder Type - Taper R - Tolerance Standard
Bill of material
STSST2-L4.0-P1.0-B2.5-H2.1-T1.0
PN
Part Number
MAT
Material
D
mm
DTOL
D Tolerance m6
mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
R
mm
ALT1
Insertion Guide
ALT2
C Chamfered Size