??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ALB130M, ALB131M, ALB132M, ALB133M, ALB130, ALB131, ALB132, ALB133, ALB430M, ALB431M, ALB432M, ALB433M, ALB580M, ALB581M, ALB582M, ALB583M, ALBTFA, SALBTFA - L Block T Shape - ALB130M-ALB133M, ALB130-ALB133, ALB430M-ALB433M, ALB580M-ALB583M, ALBTFA, SALBTFA
Bill of material
ALB130M
PN
Part Number
ALB130M
TS
Type Selection
ALB, ALBTFA, SALBTFA
MAT
Material
US
Unit Selection
ASTS
A Size Type Selection
HS
Hole Selection (A)
M
M Metric
MI
M Inch
N/A
N
N Metric
mm
NI
N Inch
N/A Inch
D
D Dowel Hole Metric
mm
DI
D Dowel Hole Inch
N/A Inch
DA
DA Dowel Hole Metric
mm
DAI
DA Dowel Hole Inch
N/A Inch
W
25 mm
A
A Length (1mm Increment)
mm
Z
Z Counterbore Hole
For M10 mm
B1
5 mm
B2
10 mm
B3
24 mm
B4
30 mm