??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
HFSM, HFSU - Clamping Bolts - Angle Type
Bill of material
HFSM6-16
PN
Part No.
MATMB
Material of Main Body
HARDMB
Hardness of Main Body
38~43HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55~60HRC
M
M Coarse Thread
L
L Selection
mm
L1
mm
A
mm
E
mm
B
mm
C
mm
DD2
d2
mm
S1
mm
LOAD
Load
kN