??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Misumi
Description
PMXYSL, PMXYSH, PXYSL, PXYSH down - Indexing Plungers - Inlay Precision Type
Bill of material
PMXYSL12down
PN
Part No.
LOAD
Load
TC
Thread Classification
MATK
Material of Knob
Nylon 6
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
33~38 HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
HV500~600
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
304 Stainless Steel - WPB
M
PITCH
Pitch
mm
P
mm
PTOL
P Tolerance
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
LMIN
Load min.
N
LMAX
Load max.
N