??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
XSLC - HIGH PRECISION DOVETAIL FEED SCREW -THIN-
Bill of material
XSLC60
PN
Part Number
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Black Anodizing
A
mm
STG
Stage
mm
DIST
Travel Distance
mm
TPR
Travel per rotation
4.2 mm
MR
Minimum Reading (Vernier Scale)
0.1 mm/scale
L
mm
E
mm
ALH
Allowable Load - Horizontal
29.4 N
ALV
Allowable Load - Vertical
14.7 N
MAS
Moment Accuracy - Straightness
30 microns
MAPA
Moment Accuracy - Parallelism
30 microns
W
Weight
kg
AC
Accessories(4psc.) - Type M-L
SCB4-5
ALT
Position of Feed Knob