??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
XSP - Dovetail Multi Mount Stages - Slim Rack & Pinion
Bill of material
XSP50
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Black Anodizing
AC
Accessories
Hexagon Socket Head Cap Screw
MATAC
Material of Accessories
Stainless Steel
NO
No.
STG
Stage
mm
DIST
Distance
mm
ROH
1 Rotation of Handle
18 mm
MR
Minimum Readout (Vernier Scale)
0.1 mm/Scale
S
Distance Accuracy - Straightness
30 µm
WL
Withstand Load
N{kgf}
W
Weight
kg
A
mm
L
mm
E
mm