??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
KJRUBR - Bushings for Inspection Jigs for Resin Panels - Thin Wall Square Type
Bill of material
KJRUBR16-P3.00-L6-W3.00-R0.2-S0.50
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
17~23HRC
ALT1
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.1 mm
P
P 0.05mm Increment
mm
Enter value for P
P 0.05mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+/-0.05 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/-0.05 mm
W
W 0.05mm Increment
mm
WTOL
W Tolerance
+/-0.05 mm
R
R 0.1mm Increment
mm
Enter value for R
R 0.1mm Increment
mm
cm
inch
ft
S
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
mm