??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJPMXS, SH-KJPMXS, SHD-KJPMXS - Precision Cleaning Slot Pins for Inspection Jigs - Male Thread Taper - X Dimension Selectable Type
Bill of material
SL-KJPMXS12-P5.21-S0-M4-L0-B5-X1
PN
Part Number
CO
Cleaning Options
MAT
Material
SUS304
D
mm
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
ALT7
S Dimension Tolerance
STOL
S Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
MS
M Selection
L
L 1mm Increment
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K
K Fixed
1/5 deg
XS
X Selection
mm
Y1
1.8 mm
Y2
0.2 mm
ALT4
Handle Length
ZC
mm