??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
FLEB, FLEBS - Flexible Clamps - Hexagon Socket Head Cap Screw Type
Bill of material
FLEB12-8
PN
Part No.
MAT
Material
ST
Surface Treatment
Electroless Nickel Plating
D
mm
D1S
D1 Size Code
8
D1R
D1 Range of Clamping
Dia. 8~12 mm
W
mm
E
mm
P1
P1 (Min)
mm
P2
P2 (Max)
mm
LMAX
L Max
mm
LL
l
mm
TT1
t1
2 mm
TT2
t2
1.6 mm