??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETMF, ETKMF, PETMF, SETMF, AETMF, ABETMF - Circular Posts - Both Ends Male Thread - Inlay Configurable with Wrench Flat Type
Bill of material
NETMF12-25-SC0-M4-N4-G2-H2
PN
Part Number
TYPE
Type
NETMF
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Dimension Tolerance
+/-0.05 mm
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
ALT6
L Dimension Accuracy Change
ALT3
Thread Length at M thread end
MLC
MLC 0.1mm Increment
mm
ALT4
Thread Length at N thread end
NLC
NLC 0.1mm Increment
mm
ALT9
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
ALT10
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
ALT5
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm