??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
PLRF - Resin Circular Posts - Both Ends Female Thread Type
Bill of material
PLRF12-40-SC0
PN
Part Number
TYPE
Type
PLRF
MAT
Material
Polyacetal
COLOR
Color
White
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/- 0.5 mm
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
mm
LL1
l1
mm