??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
Misumi
Description
NLSBJF, LSBJF, PLSBJF, SLSBJF, ALSBJF, ABLSBJF - Hexagonal Posts with Pilot -Both Ends Tapped- Pilot Configurable
Bill of material
NLSBJF19-40-M5-N5-G2-H2
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
P
mm
V
mm
W
mm
C
(C)
mm
ALT1
L Dimension Tolerance
ALT10
L Dimension Accuracy Change
ALT6
Left End Change The Effective Tap Depth
ALT7
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
ALT8
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
ALT9
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm