??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETHS, SH-SETHS, SHD-SETHS,SL-AETHS,SH-AETHS,SL-ABETHS,SH-ABETHS - (Precision Cleaning) Circular Post - One EndTapped and One End Threaded, Configurable Length and Thread Length Dia. Configurable -Wrench Flats-
Bill of material
SL-SETHS10-20-F8-SC0-M3-N3
PN
Part Number
TYPE
Type
SL-SETHS
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
W
mm
LL1
l1
mm
A
mm
ALT1
L Dimension Tolerance Change
ALT2
Right End Change The Effective Tap Depth
ALT3
Undercut
ALT5
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
HLDD
d
0.0 mm